Tube Fittings and Adapters — Mud Daubers — Straights
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Tube Fittings and Adapters — Mud Daubers — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
B-MD-4 | Brass | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-MD-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-MD-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | Produkt anzeigen |
SS-MD-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Produkt anzeigen |
SS-MD-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-MD-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Produkt anzeigen |
SS-MD-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Produkt anzeigen |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。